Product DX80N2X6S-P2
Radio Transmission System
Star Topology
Node
Order number: 3017534Alternative order number : 17534
- External antenna (RG58 RP-SMA connection)
- Integrated signal strength indicator
- Configuration via DIP switch
- Deterministic data transfer
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Inputs: 4 x PNP, 2 x 0…20 mA or 0…10 V
- Outputs: 4 x PNP, 2 x 0…20 mA or 0…10 V
- Power consumption: < 60 mA at 24 VDC

General data
| EAN | 662488175344 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 612.35 g |
Technical Data
| Function | Star topology |
| Design | Rectangular |
| Range | 3200000 mm |
| Operating voltage | 10…30 VDC |
| Housing material | Plastic, PC |
| Ambient temperature | -20…+80 °C |
| Protection class | IP67 |
Mounting accessories
|
SMBDX80DIN
Mounting panel for DIN rail, suited for CP80, DX80, K80, Q80, operating temperature: -20…90 °C |
3077161 |
Connectivity accessories
|
BWC-LMRSFRPB
Surge protection, bulkhead fitting, RP-SMA type |
3079296 |
|
BWC-1MRSFRSB0.2
Antenna extension, RP-SMA on RP-SMAF bulkhead fitting, 0.2m, RG58, loss 1.05 dB/m |
3078544 |
|
BWC-1MRSFRSB1
Antenna extension, RP-SMA on RP-SMAF bulkhead fitting, 1 m, RG58, loss 1.05 dB/m |
3078337 |
|
BWC-1MRSFRSB2
Antenna extension, RP-SMA on RP-SMAF bulkhead fitting, 2m, RG58, loss 1.05 dB/m |
3078338 |
|
BWC-1MRSFRSB4
Antenna extension, RP-SMA on RP-SMAF bulkhead fitting, 4m, RG58, loss 1.05 dB/m |
3077488 |
|
BWC-1MRSMN05
Antenna extension, RP-SMA on N-male, 0.5 m, RG58, loss 0.56 dB/m |
3077486 |
|
BWC-1MRSMN2
Antenna extension, RP-SMA on N-male, 2m, RG58, loss 0.56 dB/m |
3077820 |
|
BWC-4MNFN3
Antenna extension, N male connector to N female connector, cable length: 3 m, LMR400, coaxial, loss: 0.22 dB/m |
3077489 |
|
BWC-4MNFN6
Antenna extension, N-male on N-female, 6m, LMR400, coaxial, loss 0.22 dB/m |
3077490 |
|
BWC-4MNFN15
Antenna extension, N-male on N-female, 15 m, LMR400, coaxial, loss 0.22 dB/m |
3077821 |
|
BWC-4MNFN30
Antenna extension, N-male on N-female, 30m, LMR400, coaxial, loss 0.22 dB/m |
3077822 |
Functional accessories
|
BWA-2O6-A
External antenna 6 dBi, N-female |
3081081 |
|
BWA-2O8-A
External antenna 8.5 dBi, N-female |
3081080 |
|
BWA-2O2-C
Internal antenna 2 dBi, RP-SMA male, standard |
3077816 |
|
BWA-2O5-C
Internal antenna 5 dBi, RP-SMA male |
3077817 |
|
BWA-2O7-C
Internal antenna 7 dBi, RP-SMA male |
3077818 |

