Product DX80N2X6S-PM8
Safety Light Curtain
Emitter and Receiver with Muting Function
4 Beams, Beam Spacing 300 mm
Order number: 3803227Alternative order number : 803227
- Emitter/receiver pair
- Light beams: 4
- Resolution: 300 mm
- Receiver: M12 male connector, 12-pin and 5-pin (muting sensor)
- Emitter: M12 male connector, 8-pin
- Scan codes, automatic/manual — start/restart, integrated muting, EDM
- Range: 30 m
- Operating voltage 24 VDC ±20 %
- Scan field: 900 mm
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
| EAN | 662488022693 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 5200 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
PT6R-1008-U1-H1143/X | 6836191 |
Connectivity accessories
|
CF-P-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910411 |
|
RKV-FBY49BU-3M/5D | 8900281 |
|
JBBS-48-T615/3G | 6611422 |
|
D10UPFP | 3063995 |
|
WLC60XW640ARQ | 3086886 |
|
BRT-35X35BM | 3072483 |
|
CA500
Extension bar for positioning element; L = 500 mm |
6901107 |
|
WKH4.5-1/TFG | 6933547 |
|
SLLCR40-1540P8 | 3089247 |
|
WKC5T-1-RSC5T/TXL | 6625647 |
|
WSS8T-2/TEL | 6625455 |
Functional accessories
|
REI-12H12E-4B1000-H1181 | 100010521 |
|
IM12-TI02-2TCURTDR-2I-CPR/24VDC | 7580529 |
|
RSC4.5T-2/TXO | 6627254 |
|
PT1000PSIG-2005-I2-H1141/X | 6837243 |
|
PSM24-N.1 | 100026211 |
|
RSC4.4T-2/TXL
Connection cable, M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625527 |
|
SLLCR40-700P8 | 3089235 |

