Product  CKM19-19-30/TXL

LED Signal Light

Tower Light

Order number: 3025051

Alternative order number : 25051

    • Plastic housing, gray
    • Protection class IP67
    • Protection against electromagnetic and high-frequency interference
    • Colors: Green rotating (COL 1) / Yellow (COL 2) / Red flashing (COL 3)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488250515
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 182 g

Select Country

Turck worldwide

to top