Product FKFD46PS-1/M16
LED Linear Light
In the Plastic Housing
Order number: 3802020Alternative order number : 802020
- Cylindrical illuminated area
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 568 mm
- Housing length L2: 633.5 mm
- Colors: White (COL 1), Green (COL 2), Red (COL 3)
- Automatic temperature monitoring
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488013882 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 440 g |

