Product RSM RKM 126-15M/S3059
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6636765- Ø 8 mm female connector, straight, 5-pin, snap-on type
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Cable length: 8.0 m

General data
| EAN | 4047101648805 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Connection Cable |
| Connector A | Female, Ø 8 mm, Straight, B-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Black |
| Voltage | 50 V |
| Current | 4 A |
| Cable diameter | Ø 5 mm |
| Cable length | 8.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 3 |
| Protection class | IP67 |
| Special features | Suitable for drag chain use |

