Product BRO.P.CONNECTORS-PASSIVE_JUNCTIONS.EN
Block Module for EtherNet/IP and CIP Safety
Safe Digital Inputs and Outputs, Standard Universal Digital Channels, IO-Link Master Ports
Order number: 6814056- Ethernet/IP device
- Integrated Ethernet switch
- 10 Mbps/100 Mbps supported
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 5-pin 7/8″ male connector for power supply
- ATEX zone 2/22
- CCC-Ex
- Two secure digital SIL3-inputs
- Two secure digital SIL3 channels as FDI or FDO (PP, PM)
- Four secure digital SIL3 FDI channels
- 2 IO-Link Master V1.1 slots

General data
| EAN | 4047101417968 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 672 g |
| Product series | Safety I/O Modules |
| Network protocol | CIP safety via EtherNet/IP |
Approval
CAD File
Configuration File
Configuration Software
EPLAN Electric P8
General Catalog
Manual
| TBIP user manual | 7974 KB |
| Getting started with TBIP in Rockwell safety PLCs | 2633 KB |
| TBIP safety manual | 2579 KB |
Manufacturer's Declaration
| EU Declaration of Conformity According to MRL | 187 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |

