Product INU.P.IP67_BLOCK-BL67_PG_DP.DE
BL20 electronic module
Power module for redundant supply
Order number: 6827366- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicating system status, field supply and diagnostic information
- Can be used to form potential groups
- Two modules can be connected in series for redundant power supply of a BL20 system
- BL20 I/O modules and gateway powered with 5 VDC via the internal module bus
- Supplies field with 24 VDC nominal voltage

General data
| EAN | 4047101267020 |
| eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 41 g |
| Product series | BL20 |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |

