Product TTM100C-203A-CF-LI6-H1140-L100
LED Controller
Order number: 3814884- LED controller
- For operating a WLF12 linear light in a standard industrial 24-VDC network
- Mandatory for parameterization via IO-Link
- Operating voltage: 18…30 VDC
- Male connector, M12 × 1, straight, 4-pin, IO-Link communication
- Female connector, M12 × 1, straight, 4-pin, connection to WLF12 linear light
- Parameterization via IO-Link

General data
| EAN | 662488153977 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85371091990 |
| Country of origin | US |
| Weight | 44 g |
Technical Data
| Design | Right-angled |
| Operating voltage | 18…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | M12 × 1 female connector Connector, M12 |
| Housing material | Plastic |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Data Sheets
| German | 656 KB |
| English | 656 KB |
| French | 657 KB |
| Spanish | 655 KB |
| Czech | 656 KB |
| Dutch | 656 KB |
| Romanian | 657 KB |
| Russian | 599 KB |
| Polish | 658 KB |
| Chinese | 719 KB |
| Turkish | 657 KB |
Configuration Software
General Catalog
Instructions for Use
| LC25 Pro Controller with IO-Link Instruction Manual | 5423 KB |
| WLF12 Pro Flexible LED Strip Light Instruction Manual | 1848 KB |
Manual
Product Flyer
Quick Start Guide
Mounting accessories
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

