Product  CF-P-3-N1/8-A4

Photoelectric Sensor

Receiver

Order number: 3032987

Alternative order number : 32987

    • Cable, 9 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Modulation frequency B, requires transmitters with the same frequency
    • Operating voltage: 24…240 VAC
    • Semiconductor relay output, SPST, dark operation
#

General data

EAN 662488329877
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365080000
Country of origin US
Weight 852 g

Technical Data

Cable length 9.0  m
Construction size 102 mm
Housing diameter Ø  30  mm
Housing material Metal, Stainless steel
Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top