Product RSCV-FBY48BU-10M/5D
Block Module for EtherNet/IP and CIP Safety
Safe Digital Inputs and Outputs, Standard Universal Digital Channels, IO-Link Master Ports
Order number: 100000360- Ethernet/IP device
- Integrated Ethernet switch
- 10 Mbps/100 Mbps supported
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 4-pin 7/8″ male connector for power supply
- ATEX zone 2/22
- CCC-Ex
- Two secure digital SIL3-inputs
- Two secure digital SIL3 channels as FDI or FDO (PP, PM)
- Four secure digital SIL3 FDI channels
- 2 IO-Link Master V1.1 slots

General data
| EAN | 4047101437522 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 637 g |
Technical Data
| Network protocol | CIP safety via EtherNet/IP |
| Signal type | Fail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link |
| Connection technology signal | M12 |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 10/100 Mbps |
| Fieldbus connection technology | 2 × M12, 4-pin, D-coded |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
| German | 194 KB |
| English | 194 KB |
| French | 194 KB |
| Spanish | 195 KB |
| Czech | 194 KB |
| Dutch | 194 KB |
| Romanian | 194 KB |
| Russian | 219 KB |
| Polish | 195 KB |
| Turkish | 195 KB |
Approval
CAD File
Configuration File
Configuration Software
EPLAN Electric P8
General Catalog
Manual
| TBIP user manual | 7974 KB |
| Getting started with TBIP in Rockwell safety PLCs | 2633 KB |
| Installation and Licensing | 914 KB |
| TBIP safety manual | 2579 KB |
Manufacturer's Declaration
| EU Declaration of Conformity According to MRL | 187 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |

