Product RSP56PL-x/2RKP56PL-x/x/CS17642
Vision System
Linear Area Light
Order number: 3014989Alternative order number : 14989
- High-Intensity
- Protection class: IP50
- Color: green
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488149895 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 2807 g |
Connectivity accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |

