Product IMX12-TI02-2TCURTDR-2I-CPR/24VDC/CC
Mounting Accessories
Mounting Bracket
For Tie-rod Cylinders
Order number: 6970417- Mounting on tie-rod cylinders
- Cylinder diameter: 160…200 mm
- Tie rod diameter: up to 16 mm
- Metal: Aluminum

General data
| EAN | 4047101323504 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 59 g |
Mounting accessories
|
DWE-1250-70-190-IOL32B-H1141 | 100049348 |
|
RKP56PLB-15/TXG | 100021146 |
|
IVU2PTG904 | 3090782 |
|
IM12-DI01-2S-2R-PR/24VDC/CC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; non-Ex version; 2 relay outputs complementary; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply, power rail |
7580039 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PKG3M-4/TEL | 6631056 |
|
ASB-5
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 38…49 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965105 |
|
BIM-M12E-Y1X-H1141
Cylindrical, threaded barrel, 12 mm, chrome-plated brass |
1074003 |

