Product IM12-AI01-1I-1IU1R-HPR/24VDC/CC
FCS-G…-NAEX…/FCS-N…A4-NAEX… – Kurzbetriebsanleitung
Kurzbetriebsanleitung (DE/EN/FR/ES/ZH/KO)
Order number: 100040157
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 1 g |
Mounting accessories
|
ASB-5
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 38…49 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965105 |
|
DWE-1250-70-190-IOL32B-H1141 | 100049348 |
|
RKP56PLB-15/TXG | 100021146 |
|
IVU2PTG904 | 3090782 |
|
IM12-DI01-2S-2R-PR/24VDC/CC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; non-Ex version; 2 relay outputs complementary; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply, power rail |
7580039 |

