Product IM12-AI01-1I-2IU-HPR/24VDC
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6632980- Female M12, angled, 5-pin
- With 3-color LED (PNP, red, yellow, green)
- Male M12, straight, 5-pin
- Jacket material: PUR
- Jacket color: orange
- Suitable for drag chain use
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 15 m

General data
| EAN | 4047101487190 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 906 g |
Mounting accessories
|
DWE-1250-70-190-IOL32B-H1141 | 100049348 |
|
RKP56PLB-15/TXG | 100021146 |
|
IVU2PTG904 | 3090782 |
|
IM12-DI01-2S-2R-PR/24VDC/CC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; non-Ex version; 2 relay outputs complementary; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply, power rail |
7580039 |

