Product IMX12-AI01-1I-1IU1R-HPR/24VDC/CC
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6631318- Female M12, angled, 4-pin
- With 3-color LED (PNP, yellow, yellow, green)
- Stainless steel coupling nut/screw
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 20 m

General data
| EAN | 4047101421842 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 750 g |
Mounting accessories
|
DWE-1250-70-190-IOL32B-H1141 | 100049348 |
|
RKP56PLB-15/TXG | 100021146 |
|
IVU2PTG904 | 3090782 |
|
IM12-DI01-2S-2R-PR/24VDC/CC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; non-Ex version; 2 relay outputs complementary; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply, power rail |
7580039 |
|
ASB-5
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 38…49 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965105 |

