Product IMX12-AI01-2I-2IU-HPR/24VDC
Pressure sensor
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6833338- Rigid process connection, non-rotatable body
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…1 bar rel.

General data
| EAN | 4047101204018 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP67/IP69K |
Data Sheets
| German | 316 KB |
| English | 313 KB |
| French | 314 KB |
| Spanish | 314 KB |
| Czech | 315 KB |
| Dutch | 312 KB |
| Romanian | 313 KB |
| Russian | 334 KB |
| Polish | 315 KB |
| Chinese | 381 KB |
| Turkish | 313 KB |
Approval
Configuration File
Configuration Software
Manual
| PS Pressure Sensors Instructions for Use | 890 KB |
| PS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 282 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
DWE-1250-70-190-IOL32B-H1141 | 100049348 |
|
RKP56PLB-15/TXG | 100021146 |
|
IVU2PTG904 | 3090782 |
|
IM12-DI01-2S-2R-PR/24VDC/CC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; non-Ex version; 2 relay outputs complementary; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply, power rail |
7580039 |

