Product IM12-FI01-2SF-2I-CPR/24VDC
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3065290Alternative order number : 65290
- Foreground and background suppression
- Operating range 100…300 mm
- Cable, 9 m, 5-pin
- Operating voltage 12…30 VDC
- PNP switching output
- Response time of output 4 ms

General data
| EAN | 662488652906 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Electrical connection | Cable |
| Protection class | IP67 |
Mounting accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PKG3M-4/TEL | 6631056 |
|
DWE-1250-70-190-IOL32B-H1141 | 100049348 |
|
RKP56PLB-15/TXG | 100021146 |
|
IVU2PTG904 | 3090782 |
|
IM12-DI01-2S-2R-PR/24VDC/CC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; non-Ex version; 2 relay outputs complementary; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply, power rail |
7580039 |

