Product IM12-FI01-1SF-1I1R-CPR/24VDC
BI7C | BI20C | NI40C Sensors for Detecting Carbon Fibers
Brochure/Folder/Flyer (DE)
Order number: 100018614
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 10 g |
Mounting accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PKG3M-4/TEL | 6631056 |
|
DWE-1250-70-190-IOL32B-H1141 | 100049348 |
|
RKP56PLB-15/TXG | 100021146 |
|
IVU2PTG904 | 3090782 |
|
IM12-DI01-2S-2R-PR/24VDC/CC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; non-Ex version; 2 relay outputs complementary; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply, power rail |
7580039 |

