Product IMX12-DI01-2S-2PP-PR/24VDC
TX700 HMI/PLC Series
7” Display for F&B — CODESYS V3 PLC with TARGET and WEB VISU
High-Quality Metal Housing and Glass Front with a Capacitive Touch
Order number: 100007471- 7" TFT wide screen color display
- LED backlight
- 800 x 480 pixel resolution
- 16 M colors
- Capacitive touchscreen with glass front and polyester coating
- Stainless steel frame and food-grade seal
- IP69 degree of protection, high-pressure watertight up to 80 °C
- Acid- and chemical-resistant
- 3 RJ45 Ethernet ports with 10/100 Mbit
- 1 serial interface (RS232, RS485, RS422)
- 2 USB host ports
- 1 SD card slot

General data
| EAN | 4047101509564 |
| eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
| Customs tariff number | 85371091990 |
| Country of origin | IT |
| Weight | 2563 g |
Technical Data
| Protection class | IP69 front, IP20 rear |
Data Sheets
| German | 349 KB |
| English | 345 KB |
| French | 345 KB |
| Spanish | 346 KB |
| Czech | 347 KB |
| Dutch | 344 KB |
| Romanian | 345 KB |
| Russian | 369 KB |
| Polish | 347 KB |
| Chinese | 414 KB |
| Turkish | 346 KB |
Configuration File
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB |
| CODESYS Software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |
Manual
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
PDP-TRA
PROFIBUS-DP terminating resistor, 1 x M12 male, B-coded, 5-pin, active, feeding via 1 x 7/8” male, 5-pin |
6825346 |
|
DWE-1250-70-190-IOL32B-H1141 | 100049348 |
|
RKP56PLB-15/TXG | 100021146 |
|
IVU2PTG904 | 3090782 |
|
IM12-DI01-2S-2R-PR/24VDC/CC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; non-Ex version; 2 relay outputs complementary; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply, power rail |
7580039 |

