Product TN840/920-Q120L130-H1147
Photoelectric Sensor
Laser Distance Sensor (Triangulation)
With Analog Output
Order number: 3097541Alternative order number : 97541
- 4-digit 7-segment LED display
- 3 buttons
- Output indicator (yellow)
- IP67/69K
- ECOLAB-certified
- Range: 35…310 mm
- Laser class 1, red, 655 nm, acc. to IEC 60825-1:2007
- Operating voltage: 12…30 VDC
- Analog output: 0…10 VDC
- Rectangular design
- Stainless steel housing (1.4404 )

General data
| EAN | 662488975418 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 90314990000 |
| Country of origin | US |
| Weight | 147 g |
Technical Data
| Design | Rectangular |
| Construction size | 33.5 x 18 x 57.5 mm, Q4X |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67/IP68/IP69 |
Mounting accessories
|
PT1VR-1001-U1-H1141/X | 6836013 |
Connectivity accessories
|
RKV-RKV-FBY48OG-15M/5D | 8900590 |
|
IVU2PRGR06 | 3090722 |

