Product RSCV-RKCV5500-2M/S2500
Cable for RFID Application in the Food Industry
Extension Cable
Order number: 6633193- Jacket material: PPEDEM
- Jacket color: white
- Suitable for drag chain use
- Oil resistant in accordance with EN 60811-2-1
- Free from halogen and silicone
- Particularly resistant to abrasion
- RoHS II/REACH compliant
- Protection class: IP67, IP69K
- M12 female connector, straight, stainless steel
- M12 male connector, straight, stainless steel
- Cable length: 2.0 m

General data
EAN | 4047101497526 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | CN |
Weight | 156 g |
Technical Data
Application | RFID |
Design | Extension Cable |
Connector A | Male, M12 × 1, Straight, A-coded |
Number of pins | 5 |
Connector body | Plastic, PP, White |
Coupling nut/screw | Stainless Steel, V4A |
Connector B | Female, M12 × 1, Straight, A-coded |
Number of Pins | 5 |
Connector body | Plastic, PP, White |
Coupling nut/retaining screw | Stainless Steel, V4A |
Voltage | 30 V |
Current | 4 A |
Cable diameter | Ø 8 mm |
Cable length | 2.0 m |
Cable jacket | PPEDEM, White |
Number of Conductors | 2 |
Protection class | IP67, IP69K |
Data Sheets
German | 887 KB |
English | 887 KB |
French | 887 KB |
Spanish | 887 KB |
Czech | 887 KB |
Dutch | 886 KB |
Romanian | 887 KB |
Russian | 229 KB |
Polish | 887 KB |
Chinese | 940 KB |
Turkish | 888 KB |
Approval/Declaration
General Catalog
Product Flyer
Connectivity for the food industry | 3310 KB |
M12 Power Product Series | 1863 KB |