Product TN917-Q175L200-H1147
Vision System
Area Light
Order number: 3016225Alternative order number : 16225
- Sealed stainless steel housing
- Protection class: IP68
- Color: blue
- Power supply: 24 VDC
- M12 x 1 male
- Plastic window, opaque

General data
| EAN | 662488162252 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 816 g |
Technical Data
| Design | Rectangular |
| Construction size | 102 x 91 x 28.2 mm, |
| Housing material | Metal, Stainless steel |
| Ambient temperature | 0…+50 °C |
| Protection class | IP68 |
Mounting accessories
|
PT1VR-1001-U1-H1141/X | 6836013 |
Connectivity accessories
|
RKV-RKV-FBY48OG-15M/5D | 8900590 |
|
IVU2PRGR06 | 3090722 |

