Product QM-12
Mounting Accessories
Quick-Mount Bracket
Order number: 6945101- Quick-mount bracket with dead-stop;
 - Material: Chrome-plated brass
 - Male thread M16 x 1
 

General data
| EAN | 4047101246612 | 
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) | 
| Customs tariff number | 74122000000 | 
| Country of origin | HU | 
| Weight | 48 g | 
Technical Data
| Accessory type | Quick-mount bracket | 
| For use with | Inductive sensors Cylindrical sensors | 
| Construction size | 34 mm | 
| Housing diameter | Ø 12 mm | 
| Housing material | Metal, CuZn, Chrome-plated | 

