Product RSSD-PSWS4M-4414-5M
Safety Light Curtain
Emitter
Order number: 3083636Alternative order number : 83636
- Electrical connection via RDLP‐8 with open end or via DELPE‐8 with M12 × 1 male connector, 8‐pin
- Protection class IP65
- Flat housing without blind zone
- Scan code adjustable via DIP switch
- Operating voltage: 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 830 mm (L1)
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

General data
| EAN | 662488836368 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 716 g |
Mounting accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |

