Product WSSD-WSSD-4414-30M
Pressure Sensor
Differential Pressure: 0…250 bar
Order number: 100017522- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Pressure range 0…250 bar diff.
- 18…33 V DC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- T-type
- Process connection 1/4 inch NPT-18 female thread
- Connector device, M12 × 1

General data
| EAN | 4047101535235 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 1085 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1108 KB |
| English | 1106 KB |
| French | 1107 KB |
| Spanish | 1106 KB |
| Czech | 1106 KB |
| Dutch | 1106 KB |
| Romanian | 1106 KB |
| Russian | 1113 KB |
| Polish | 1108 KB |
| Chinese | 1170 KB |
| Turkish | 1107 KB |
Approval
Configuration Software
Manual
| PSD differential pressure sensor instructions for use | 751 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
| PS325/326 IO-Link parameters | 395 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |

