Product WSSD-WSSD-4414-5M
Photoelectric Sensor
Reflex Light Grid
Roller Conveyor Sensor
Order number: 3809980- Overall length/frame size "L": 637 mm
- Infrared light beams
- Range: 120 mm
- Beam distance "D1": 93.1 mm
- Beams centered between frames
- Operating voltage: 18…30 VDC
- Switching output: PNP, light operation
- T-type end cap: 11-mm hexagonal shape, flat end at the top and dummy plug

General data
| EAN | 662488081928 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 367 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |

