Product WSSD-RJ45S-4414-30M
Valve connector A type
Extension Cable
Order number: 6606568- Valve connector, A type, 3-pin + PE
- Design according to DIN EN 175301-803
- RoHS compliant
- Protection class: IP65, IP67, IP68
- Without protective circuitry
- M12 male, straight, 4-pin + PE
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals and oils
- UV and ozone resistance
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Cable length: 0.3 m

General data
| EAN | 4047106163327 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 57 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Valve connector, Design A |
| Number of pins | 3+PE |
| Connector body | Plastic, TPU, Black/Translucent |
| Protective component | without protective circuitry |
| Display switch state | LED, Yellow/green |
| Connector B | Male, Straight |
| Number of Pins | 4+PE |
| Voltage | 24 V |
| Current | 4 A |
| Cable diameter | Ø 5.2 mm |
| Cable length | 0.30 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 4 |
| Protection class | IP65, IP67, IP68 |
Mounting accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |

