Product WSSD-RJ45S-4414-1M
Photoelectric Sensor
Diffuse Mode Sensor
Miniature Sensor
Order number: 3044862Alternative order number : 44862
- Male connector, M8 × 1, 3-pin
- Protection class IP67
- Glass lens
- Operating voltage: 10…30 VDC
- PNP/NPN switching output, light operation

General data
| EAN | 662488448622 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 32 g |
Mounting accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |

