Product RSSD-PSGS4M-4416-2M
Pick-to-Light
Placement Sensor
Light Grid
Order number: 3051914Alternative order number : 51914
- Scan field Y: 225 mm
- Total height 266.4 mm
- 10-beam system, beam spacing 25 mm
- Emitter
- Range max. 2 m
- Light / Dark operation
- Selectable frequency as protection against crosstalk
- Operating voltage 12…30 VDC
- Input of operation request light +24 VDC
- Protection class IP62

General data
| EAN | 662488519148 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 290.3 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |

