Product  BKWM19-E01-2/TEL

LED Signal Light

High-intensity Tower Light

Order number: 3032640

Alternative order number : 32640

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • Cable with male end M12 x 1, 150 mm
    • Multicolor: Green (COL 1) / Red (COL 2)
    • Operating voltage: 85…264 VAC
#

General data

EAN 662488326401
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 351 g

Technical Data

Cable length 0.150 m

Select Country

Turck worldwide

to top