Product RKH4-2-RSH4/TFE
Accessories
Thermowell
For Temperature Sensors
Order number: 100014657- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection 1/2" NPT male thread
- Immersion depth 200 mm
- Stainless steel

General data
| EAN | 4047101517323 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 120 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

