Product  RSSD-PSGS4M-4414-1M

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3032150

Alternative order number : 32150

    • Cable, 9 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Modulation frequency B, requires transmitters with the same frequency
    • Operating voltage 10…30 VDC
    • Bi-modal switching output (NPN or PNP, depending on connection)
#

General data

EAN 662488321505
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 668 g

Technical Data

Cable length 9.0 m

Mounting accessories

U2280-0

Select Country

Turck worldwide

to top