Product PSGS4M-4414-6M
Inductive Angle Sensor
With Analog Output For Use in Vehicle Board Nets
Premium Line
Order number: 1590855- Rectangular, plastic
- Many mounting possibilities
- P1-Ri-QR14 included in delivery
- For vehicle board nets, 12 V and 24 V
- Increased interference immunity 30V/m following the e1 type approval
- Immune to conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
- Extended temperature range
- High protection class IP68/IP69K
- Protection against salt spray and rapid temperature change
- Measuring range displayed via LED
- Immune to electromagnetic interference
- Resolution, 12-bit
- 3‐wire, 8…30 VDC
- Analog output
- Programmable measuring range
- 0.5…4.5 V
- Cable connection

General data
| EAN | 4047101274325 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 112 g |
Technical Data
| Cable length | 2.0 m |
Connectivity accessories
|
PS025D-502L-2UPN8X-H1141 | 6834145 |
|
RKS12T-0.6-RSS12T/TXL | 6626938 |
|
PT16R-2003-I2-H1141 | 100004099 |

