Product FW-M8ST4-G-SB-ME-SH-6.5
Differential Pressure Sensor
2 PNP/NPN Transistor Switching Outputs
Order number: 6834145- Pressure monitoring in harsh industrial environments
- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- High-side switch
- Recessed pushbutton, keylock and password for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…25 bar diff.

General data
| EAN | 4047101431285 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 1000 g |
Technical Data
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
Data Sheets
| German | 943 KB |
| English | 942 KB |
| French | 944 KB |
| Spanish | 943 KB |
| Czech | 943 KB |
| Dutch | 943 KB |
| Romanian | 944 KB |
| Russian | 949 KB |
| Polish | 945 KB |
| Chinese | 980 KB |
| Turkish | 944 KB |
Approval
Manual
| Operating Instructions PSD Differential Pressure Sensor | 751 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |

