Product PSGS4M-4414-2M
Accessories for Fieldbus Systems
Wall/Panel Feedthrough
Rear-Mounted
Order number: U3-00647- M12 female receptacle, straight, 4-pin, D-coded
- RJ45 female connector, straight, 4-pin
- Shielded, CAT 5a
- RoHS compliant
- Protection class: IP67 (M12); IP20 (RJ45)
- RJ45 female receptacle, right angle, 8-pin

General data
| EAN | 4047101196986 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 45.359 g |
Technical Data
| Application | Data |
| Design | Wall feedthrough |
| Connector A | Female, M12 × 1, Straight, D-coded |
| Number of pins | 4 |
| Connector body | Die-cast Zinc, GD-Zn, nickel-plated, Black |
| Flange housing | Die-cast zinc, GD-Zn, Nickel-plated |
| Mounting type | backplane mounting |
| Screw-in thread | M16 × 1.5 |
| Connector B | Female, RJ45, Right angle |
| Number of Pins | 8 |
| Flange housing | Die-cast zinc, GD-Zn, Nickel-plated |
| Network protocol | Ethernet |
| Voltage | 50 V |
| Current | 0.2 A |
| Protection class | IP67 |
| Approvals | RoHS |
Connectivity accessories
|
PS025D-502L-2UPN8X-H1141 | 6834145 |
|
RKS12T-0.6-RSS12T/TXL | 6626938 |
|
PT16R-2003-I2-H1141 | 100004099 |

