Product  PSGS4M-4414-1M

Female Flange with Stranded Wires, Front-mounted

Order number: 6934601
    • M12 × 1 female receptacle
    • Protection class IP67
    • Stainless steel receptacle housing
    • Front panel mounting
    • Connected via stranded wires
    • 5-pin
    • Stranded wire length: 0.5 m
#

General data

EAN 4047101367201
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 30 g

Technical Data

Application Signal
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 5
Flange housing Stainless Steel, 1.4404 (AISI 316L)
Mounting type front panel mounting
Screw-in thread M16 × 1.5
Flange housing Stainless Steel, 1.4404 (AISI 316L)
Voltage 60 V
Current 4 A
Cable length 0.5 m
Number of Conductors 5
Protection class IP67
Approvals CE

Select Country

Turck worldwide

to top