Product VB2-FSM4.4-2FKM4.4/S381
LED Signal Light
Beacon
Order number: 3017553Alternative order number : 17553
- LED all-round visible
- Side view
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Monochrome: Red (COL 1)
- Cable 2 m
- Operating voltage 12…30 VDC

General data
| EAN | 662488175535 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 197 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS016A-511-LI2UPN8X-H1141 | 6832979 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |

