Product RKM43-30-RSM43
Radar Sensor
Level Control
Order number: 100012725- Range: 10 m
- Blind zone: 35 cm
- Resolution: 1 mm
- Cone angle of the radar beam: ±3°
- Distance, level, volume or % output
- Approved according to ETSI 305550-2
- Approved according to FCC/CFR. 47 Part 15.
- Male connector, M12 × 1, 4-pin
- Operating voltage 18…33 VDC
- Switching output switchable between PNP/NPN
- IO-Link
- 4-digit, 2-colored, 14-segment display
- Housing is rotatable by 180° after mounting the process connection
- Process connection G1"
- Pressure resistance -1…16 bar rel.

General data
| EAN | 4047101514476 |
| eCl@ss-Code (V5.1.4): | 27200505 -/- Radar level measurement |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 464 g |
Data Sheets
| German | 924 KB |
| English | 924 KB |
| French | 924 KB |
| Spanish | 924 KB |
| Czech | 924 KB |
| Dutch | 923 KB |
| Romanian | 924 KB |
| Polish | 925 KB |
| Chinese | 969 KB |
| Turkish | 925 KB |
Approval/Declaration
Configuration File
| LRS series IODD radar sensors | 265 KB |
| IODD Radar Sensors of the LRS Product Series, Version 2 | 1287 KB |
Configuration Software
Manual
| Instructions for use, LR series radar sensors | 1975 KB |
| Instructions for Use for LRS Product Series 2.1 Radar Sensors | 2651 KB |
| IO-Link parameters | 388 KB |
Product Flyer
Quick Start Guide
| Quick start guide for LRS series radar sensors | 3536 KB |
| Quick Start Guide for LRS Product Series 2.1 Radar Sensors | 3397 KB |

