Product RKM52-2-RSM52
Photoelectric Sensor
Bifurcated Retroreflective Sensor
Order number: 3075017Alternative order number : 75017
- Cable, PVC, 9 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar, light or dark operation

General data
| EAN | 662488750176 |
| eCl@ss-Code (V5.1.4): | 27270909 -/- Slot sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 431 g |
Technical Data
| Cable length | 9.0 m |

