Product KLDT-UNT7
Inductive Sensor
For the Food Industry
Order number: 1634898- Threaded barrel, M18 x 1
- Stainless steel, 1.4404
- Front cap made of liquid crystal polymer
- Factor 1 for all metals
- Resistant to magnetic fields
- Extended temperature range
- High protection class IP69K for harsh environments
- Special double-lip seal
- Protection against all common acidic and alkaline cleaning agents
- Laser engraved label, permanently legible
- Suitable for applications in the food industry
- DC 4-wire, 10…55 VDC
- Changeover contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101129601 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 47 g |
Technical Data
| Mounting conditions | Non-flush |
| Construction size | 61.5 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -30…+85 °C |
| Protection class | IP68/IP69K |

