Product P3-LI-Q25L
Accessories
Positioning Element
For Linear Position Sensors LI-Q25L
Order number: 6901044- Free positioning element
 - 90° offset application
 - Installation up to 4mm away from the sensor.
 

General data
| EAN | 4047101227956 | 
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) | 
| Customs tariff number | 90319000000 | 
| Country of origin | DE | 
| Weight | 28 g | 
Technical Data
| Accessory type | Positioning element | 
| For use with | Linear position sensors | 
| Housing material | Plastic | 

