Product EG-VA805526/112-0920/N
Inductive Sensor
With Extended Switching Distance
Order number: 1634873- M12 × 1 threaded barrel
- Long version
- Chrome-plated brass
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- Recessed mountable
- DC 4-wire, 10…55 VDC
- Changeover contact, NPN output
- M12 x 1 male connector

General data
| EAN | 4047101129359 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 33 g |
Technical Data
| Construction size | M12 x 1 |
| Protection class | IP68 |
| Ambient temperature | -30…+85 °C |
Mounting accessories
|
DF-G2W-PS-2M | 3087616 |
|
PKWS3M-5-PSGS3M/TXL | 6627478 |
|
PT300PSIG-1003-U1-H1141/X | 6837011 |
|
RSSW RKSW 458-1.5M | U7348 |

