Product VSTS22
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3087616Alternative order number : 87616
- Cable 2 m
- Broad spectrum LED, white
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- PNP output
- Light/dark operation

General data
| EAN | 662488876166 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 127 g |
Technical Data
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |

