Product TI40-N
Welding Spark Resistant Actuator and Sensor Cable
Extension Cable
Order number: 6635703- Female M12, straight, 5-pin
- Male M12, straight, 5-pin
- Jacket material: PUR
- Jacket color: orange
- Resistant to welding sparks
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL/CSA; IEC 60332-1-2; IEC 60332-2-2)
- Halogen free (acc. to EN 50267-2-1)
- Free from silicone, PVC and LABS (acc. to PV3.10.7)
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101598285 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 123 g |
Technical Data
| Ambient temperature | -25…+80 °C |
| Approvals | cULus |
Mounting accessories
|
BI2-M12-AN6X-H1141
Cylindrical, threaded barrel, 12 mm, chrome-plated brass |
46066 |

