Product  TI-CJC-2 (10PCS)

Inductive Sensor

Order number: 46066
    • M12 × 1 threaded barrel
    • Chrome-plated brass
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • M12 x 1 male connector
#

General data

EAN 4047101140972
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 27.215 g

Technical Data

Ambient temperature -25…+70 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top