Product  DM80-N

Inductive Sensor

Order number: 100018052
    • M30 × 1.5 threaded tube
    • Chrome-plated brass
    • AC 2-wire, 20…250 VAC
    • DC 2-wire, 10…300 VDC
    • Short-circuit proof
    • NC contact
    • Cable connection
#

General data

EAN 4047101523430
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin CN
Weight 203 g

Technical Data

Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

100001912

Select Country

Turck worldwide

to top