Product  EXCOM-RMD1-BK

Pressure Transmitter

With Current Output (2-Wire)

Order number: 100001912
    • Fully welded metal measuring cell
    • Pressure range 0…1000 bar rel.
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection 1/4"-18 NPT male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101454291
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 95 g

Technical Data

Ambient temperature -30…+85 °C
Protection class IP67
Approvals cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top