Product AO401EX
Incremental Encoder
Efficiency Line
Order number: 100011960- Synchro/clamping flange, Ø 40 mm
- Solid shaft, Ø 8 mm × 12.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP64 on housing and shaft side
- ‐20…+70 °C
- Max. 4500 rpm
- 10…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 300 kHz
- Cable connection
- 2500 pulses per revolution

General data
| EAN | 4047101545876 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | IN |
| Weight | 170 g |
Technical Data
| Ambient temperature | -20…+70 °C |
| Protection class | IP64 |

