Product TI40EX
Photoelectric Sensor
Retroreflective Sensor
Order number: 3026862Alternative order number : 26862
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488268626 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 392 g |
Technical Data
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
BI2-M12-AN6X-H1141
Cylindrical, threaded barrel, 12 mm, chrome-plated brass |
46066 |

