Product FTCI-15D15A4P-2UP8X-H1141
CODESYS 2 Programmable Gateway for the BL20 I/O System
Interface for Modbus TCP
Order number: 6827309- Rotary coding switch to adjust the node address
- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- Integrated power supply
- LEDs for display of supply voltage, group and bus errors

General data
| EAN | 4047101203486 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 85371091990 |
| Country of origin | DE |
| Weight | 205 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Data Sheets
| German | 234 KB |
| English | 205 KB |
| French | 208 KB |
| Spanish | 234 KB |
| Czech | 208 KB |
| Dutch | 207 KB |
| Romanian | 206 KB |
| Russian | 213 KB |
| Polish | 208 KB |
| Turkish | 211 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
Configuration Software
Manufacturer's Declaration
Mounting accessories
|
THW-3-DN25K-L035
Protective tube for mounting temperature sensors; sensor diameter 3 mm; process connection for dairy screw connection DN25 acc. to DIN 11851; immersion depth 35 mm; for use in food and pharmaceutical applications |
9910435 |

